Opties(Remweerstanden, filters, smoorkleppen, enz.)
Filters
FFR-SI-10940-SS1
Registreren
Inloggen
Frequentieomvormers FREQROL
FR-A-serie
FR-A800-Plus-serie
FR-F800-serie
FR-E800-serie
FR-D700-serie
FR-CS80-serie
Multifunctionele regeneratieve converter
Configuratiesoftware
Opties(Remweerstanden, filters, smoorkleppen, enz.)
Filters
Internal Options
External Options
Chokes
Brake Options
Cables
Other Options
FFR-SI-10940-SS1
Sinusfilter for 400V Inverters; max. 1094A; FT=2-16kHz; (W*H*D) 660*
Bezoek onze E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
FA-Inverter: Filter
Type
SINUSFILTER
Rated Current (A) (fa_ger_79)
1094
Power Loss (W)
4450
Protection Class
IP00
Productafmetingen en -gewicht
Weight (kg)
550
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
Selection tool