MITSUBISHI ELECTRIC Veranderingen ten goede
Belgium

63A; 4-Pole; Modular Isolator; Pack Qty:1/30

FA-MDRC: Modular Isolators

SeriesMODULAR DIN RAIL COMPONENTS
TypeMODULAR ISOLATOR
Rated Current (A)63
Rated Voltage (V)240/415
Number of Poles4
Cycles with Rated Current3000
Cycles without Rated Current16000
Compliant with Standard(s)EN 45545-2, IEC 61373, IEC/EN 60947-3

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Omgevings-

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO