MITSUBISHI ELECTRIC Veranderingen ten goede
Belgium

Installation Contactor; 230V AC; 25A; 4NO; Pack Qty: 6/60

FA-MDRC: Modular Contactors

SeriesMODULAR DIN RAIL COMPONENTS
TypeMODULAR CONTACTORS
Rated Current (A)25
Rated Voltage (V)230
Current TypeAC
No of Auxiliary Contacts NO4
No of Auxiliary Contacts NC0
Compliant with Standard(s)EN 60947-4-1, EN 61095, IEC 60947-4-1, IEC 61095, VDE 0660

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Omgevings-

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO