Nieuws
Let op: de inhoud van de berichten is correct op het moment van publicatie, maar kan zonder voorafgaande kennisgeving worden gewijzigd. Deze pagina toont alleen de meest recente items. Klik voor het volledige archief met persberichten op “Zoeken op categorie of jaar”.
Mitsubishi Electric to Ship Samples of NX-type 1.2kV IGBT Module for Industrial Use (Engels)
NX-type 1.2kV IGBT module for industrial use (CM1000DX-24M model)
TOKYO, May 19, 2026 – Mitsubishi Electric Corporation (TOKYO: 6503) announced today that it will begin shipping samples of ten new models of its industrial-use NX-type 1.2kV insulated gate bipolar transistor (IGBT) module on a sequential basis starting June 15. Designed for use in inverters that control machine tools, industrial robots and large-capacity motor drive systems,1 the modules are equipped with the latest eighth-generation IGBTs. Compared to existing IGBT modules,2 the modules reduce power loss by up to approximately 19%, thereby decreasing power consumption in industrial equipment.
Mitsubishi Electric will exhibit the NX-type 1.2kV IGBT module for industrial use at Power Conversion Intelligent Motion (PCIM) Expo & Conference 2026 in Nuremberg, Germany from June 9 to 11, as well as upcoming exhibitions in Japan, China and other countries.
By optimizing the IGBT and diode layout, Mitsubishi Electric was able to add a new 1000A-rated model with a rating 1.25 times3 that of current models, but within the same package size, realizing higher inverter output. The continued use of the Industrial NX-type package ensures the easy replacement of existing modules and helps shorten the development period for new inverters.
- 1
Inverter systems consisting of inverter and converter circuits that efficiently control the rotation speed and power supply capacity of motors in factory machine tools, cranes and other industrial equipment.
- 2
Comparison to existing CM800DX-24T1 equipped with 7th-generation IGBT. Calculated based on Mitsubishi Electric’s simulation results under the following conditions: 2-level, Vcc = 600 V, Io = 350 Arms, M=1, PF=1, Fc=2kHz, fo=50Hz.
- 3
Comparison with the conventional CM800DX-24T1.
Inquiry
-
Customer Inquiries
Semiconductor & Device Marketing Div.A
Mitsubishi Electric Corporation