MITSUBISHI ELECTRIC Veranderingen ten goede
Belgium

125A; 3-Pole; Modular Isolator; Pack Qty:1/40

FA-MDRC: Modular Isolators

SeriesMODULAR DIN RAIL COMPONENTS
TypeMODULAR ISOLATOR
Rated Current (A)125
Rated Voltage (V)240/415
Number of Poles3
Cycles with Rated Current2000
Cycles without Rated Current14000
Compliant with Standard(s)EN 45545-2, IEC 61373, IEC/EN 60947-3

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Omgevings-

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO