MITSUBISHI ELECTRIC Veranderingen ten goede
Belgium

20A; 3-pole MCB; B-curve Icu=25kA; Pack Qty:4

FA-MDRC: HMCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeHMCB
Rated Current (A)20
Rated Voltage (V)400
Current TypeAC
Number of Poles3
Instantaneous TrippingTYPE B
Breaking Capacity (kA)IEC 60947-2: 25KA
Compliant with Standard(s)EN 45545-2, IEC 61373, IEC/EN 60947-2

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Omgevings-

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO