S-T12SASQ AC100V 1A1B

Magnetic contactor. 5,5kW; Ith = 20A 1NO + 1NC; Us = AC 100V; IP20

FA-MC: Magnetic Contactor

SeriesMS-T SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Rated Capacity (kW)3-PHASE AC220-240V: 3.5, 3-PHASE AC380-440V: 5.5, 3-PHASE AC690V: 5.5
Rated Current (A)3-PHASE AC690V: 7
Coil Voltage (V)100-127
No of Auxiliary Contacts NO1
No of Auxiliary Contacts NC1
Frame Size10

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Omgevings-

Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies