S-T12 AC200V 2A

Magnetic contactor. 5,5kW; 2NO; Us = AC 200V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-T SERIES
TypeAC CONTACTOR
Rated Capacity (kW)5,5
Rated Current (A)12
Coil Voltage (V)200-240
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NCN/A
Range of Setting Current (A)N/A
Frame Size12

Productafmetingen en -gewicht

Width (mm)43
Height (mm)75
Depth (mm)78
Weight (kg)0,27

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Omgevings-

REACH Limit ExceededNO
Mercor – Protecting Warsaw Metro from fire emergencies