S-T10BC AC200V 1B

Magnetic contactor.4kW; 1NC; Us=AC 200V, 50Hz; With fast wiring terminal

FA-MC: Magnetic Contactor

SeriesMS-T SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Rated Capacity (kW)3-PHASE AC380-440V: 4, 3-PHASE AC220-240V: 2.5, 3-PHASE AC690V: 4
Rated Current (A)3-PHASE AC690V: 5
Coil Voltage (V)200-240
No of Auxiliary Contacts NC1
Frame Size10

Conformity

CECOMPLIANT
UKCACOMPLIANT

Omgevings-

Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies