Series | MS-T SERIES MAGNETIC CONTACTOR |
---|---|
Type | NON-REVERSING, AC OPERATED |
Rated Capacity (kW) | 3-PHASE AC220-240V: 30, 3-PHASE AC380-440V: 55, 3-PHASE AC690V: 55 |
Rated Current (A) | 3-PHASE AC690V: 65 |
Coil Voltage (V) | 380-440 |
Number of Poles | 3 |
No of Auxiliary Contacts NO | 2 |
No of Auxiliary Contacts NC | 2 |
Frame Size | 100 |
Width (mm) | 100 |
---|---|
Height (mm) | 124 |
Depth (mm) | 127 |
Weight (kg) | 1,7 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Cardboard (g) | 550 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 9016-45-9, 80-05-7, 7439-92-1, 552-30-7, 25214-70-4, 101-77-9 |
Dangerous Goods Regulations | NO |
WEEE | B2B |