Series | MS-T SERIES |
---|---|
Type | AC CONTACTOR |
Rated Capacity (kW) | 55 |
Rated Current (A) | 105 |
Coil Voltage (V) | 300 |
Number of Poles | 3 |
No of Auxiliary Contacts NO | 2 |
No of Auxiliary Contacts NC | 2 |
Range of Setting Current (A) | N/A |
Frame Size | 100 |
Width (mm) | 100 |
---|---|
Height (mm) | 124 |
Depth (mm) | 127 |
Weight (kg) | 1,7 |
CE | COMPLIANT |
---|
Cardboard (g) | 550 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
REACH Substance CAS Number | N/A |
Dangerous Goods Regulations | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |