S-T100 AC200V

Magnetic contactor. 55kW; 2NO + 2NC; Us = AC 200V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-T SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Rated Capacity (kW)3-PHASE AC220-240V: 30, 3-PHASE AC380-440V: 55, 3-PHASE AC690V: 55
Rated Current (A)3-PHASE AC690V: 65
Coil Voltage (V)200-240
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Frame Size100

Productafmetingen en -gewicht

Width (mm)100
Height (mm)124
Depth (mm)127
Weight (kg)1,7

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)550
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Omgevings-

REACH Limit ExceededYES
REACH Substance CAS Number 9016-45-9, 101-77-9, 80-05-7, 7439-92-1, 25214-70-4
Dangerous Goods RegulationsNO
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies