S-T10 AC400V 1A

Magnetic contactor. 4kW; 1NO; Us = AC 400V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-T SERIES
TypeAC CONTACTOR
Rated Capacity (kW)4
Rated Current (A)9
Coil Voltage (V)380-440
Number of Poles3
No of Auxiliary Contacts NO1
No of Auxiliary Contacts NCN/A
Range of Setting Current (A)N/A
Frame Size10

Productafmetingen en -gewicht

Width (mm)36
Height (mm)75
Depth (mm)78
Weight (kg)0,25

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Omgevings-

REACH Limit ExceededNO
Mercor – Protecting Warsaw Metro from fire emergencies