S-N800ABUR AC200V 2A2B

Magnetic contactor. 440kW; 2NO + 2NC; Us = AC 200V, 50Hz; Non-Reversing

FA-MC: Magnetic Contactor

SeriesMS-N SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Rated Capacity (kW)3-PHASE AC690V: 4, 3-PHASE AC380-440V: 4, 3-PHASE AC220-240V: 2.5
Rated Current (A)3-PHASE AC690V: 5
Coil Voltage (V)200-240
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Frame Size10

Conformity

CECOMPLIANT

Omgevings-

Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies