S-N600AB AC200V 2A2B

Magnetic contactor. 330kW; 2NO + 2NC; Us = AC 200V, 50Hz; Non-Reversing

FA-MC: Magnetic Contactor

SeriesMS-N SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Rated Capacity (kW)3-PHASE AC220-240V: 190, 3-PHASE AC380-440V: 330, 3-PHASE AC690V: 330
Rated Current (A)3-PHASE AC690V: 420
Coil Voltage (V)200-240
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Frame Size600

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)3.000,0
Other paper (g)0,0
Aluminum (g)0,0
Steel (g)0,0
Styrofoam (g)0,0
Other plastic (g)5,9
Wood (g)0,0
Glass (g)0,0
Others (g)0,0

Omgevings-

Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies