UT-SA21 AC400V

Surge abs. Varistor; AC 346~480V; f. S-T, SR-T

FA-MC: Electrical Option

SeriesMS-T CONTACTOR & RELAY OPTIONS
TypeSURGE ABSORBER

Productafmetingen en -gewicht

Width (mm)24
Height (mm)15,2
Depth (mm)37
Weight (kg)0,013

Conformity

CENON-COMPLIANT
UL/cULCOMPLIANT

Omgevings-

REACH Limit ExceededYES
REACH Substance CAS Number552-30-7
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies