UT-HZ18

Separate mounting adaptor for Thermal Overload Relays TN-T18

FA-MC: Electrical Option

SeriesMS-T MTR PROTECTION RELAY OPT
TypeSEPARATE MOUNTING ADAPTER

Productafmetingen en -gewicht

Width (mm)46
Height (mm)63
Depth (mm)87,2
Weight (kg)0,035

Conformity

CENOT IN SCOPE

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,9
Wood (g)0
Glass (g)0
Others (g)0

Omgevings-

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies