UT-AX4 2A2B

Auxiliary contact. 2NO + 2NC; front clip-on; for S-T, SR-T

FA-MC: Electrical Option

SeriesMS-T CONTACTOR & RELAY OPTIONS
TypeAUXILIARY CONTACTS

Productafmetingen en -gewicht

Width (mm)35,5
Height (mm)45
Depth (mm)30
Weight (kg)0,05

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)200
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Omgevings-

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies