UT-AX11 1A1B

Auxiliary contact. 1NO + 1NC; side clip-on; for S-T, SR-T

FA-MC: Electrical Option

SeriesMS-T CONTACTOR & RELAY OPTIONS
TypeAUXILIARY CONTACTS

Productafmetingen en -gewicht

Width (mm)17
Height (mm)56,5
Depth (mm)61
Weight (kg)0,05

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,9
Wood (g)0
Glass (g)0
Others (g)0

Omgevings-

REACH Limit ExceededNO
REACH Substance CAS NumberN/A
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies