UN-CZ501

Terminal cover. For SD-N50, 65 mit TH-N -Load-side

FA-MC: Mechanical Option

SeriesMS-N CONTACTOR OPTIONS
TypeCOVER

Productafmetingen en -gewicht

Width (mm)92
Height (mm)140
Depth (mm)60,5

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7,5
Wood (g)0
Glass (g)0
Others (g)0

Omgevings-

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies