UN-CZ1250

Terminal cover. For S(D)-N125 -Line or load-side

FA-MC: Mechanical Option

SeriesMS-N CONTACTOR OPTIONS
TypeCOVER

Productafmetingen en -gewicht

Width (mm)104
Height (mm)204
Depth (mm)93

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)8,6
Wood (g)0
Glass (g)0
Others (g)0

Omgevings-

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies