UN-AX80

Auxiliary contact. 1NO + 1NC; side clip-on; for S(D)-N80 up to 125

FA-MC: Electrical Option

SeriesMS-N CONTACTOR OPTIONS
TypeAUXILIARY CONTACTS

Productafmetingen en -gewicht

Width (mm)70
Height (mm)62
Depth (mm)22,5
Weight (kg)0,055

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5,5
Wood (g)0
Glass (g)0
Others (g)0

Omgevings-

REACH Limit ExceededNO
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies