UN-AX600

Auxiliary contact. 2NO + 2NC; side clip-on; for S(D)-N600 up to 800

FA-MC: Electrical Option

SeriesMS-N CONTACTOR OPTIONS
TypeAUXILIARY CONTACTS

Productafmetingen en -gewicht

Width (mm)118
Height (mm)110
Depth (mm)37
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)0

Omgevings-

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies