UN-AX2CX 2B

Auxiliary contact. 2NC; front clip-on; for S(D)-N10 up to 65, SR(D)-N4

FA-MC: Electrical Option

SeriesMS-N CONTACTOR & RELAY OPTIONS
TypeAUXILIARY CONTACTS

Productafmetingen en -gewicht

Width (mm)23,5
Height (mm)45
Depth (mm)33
Weight (kg)0,03

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Omgevings-

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies